• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

PushOne A Series Tube Cap

PushOne A Series Tube Cap

No jigs or tools are required for connecting tubes to this tube cap. Degradation of the surface is minimal and elution of copper ions into liquid is also prevented.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ACC4
ACC6
ACC8
ACC10
ACC12
Part NumberVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
14 Day(s) or more 4
14 Day(s) or more 6
14 Day(s) or more 8
14 Day(s) or more 10
14 Day(s) or more 12

Loading...

  1. 1

Basic Information

Types Push One Fitting Fitting Type Other shapes Applicable Fluid Water / Air
Body Material Flame Retardant PBT Resin Application For general air pressure Thread Material Brass
Seal Material Special NBR Other Shapes Tube Cap Appearance Color White
Operating Temperature Range (Air During use)(℃) -20~80 Operating Temperature Range (Water During use)(℃) 0~40 Plating Process Electroless Nickel Plating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)