• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

PushOne A Series, Manifold A Type

PushOne A Series, Manifold A Type

No jigs or tools are required for connecting tubes to this manifold. Degradation of the surface is minimal and elution of copper ions into liquid is also prevented.

[Features]
· The tube is connected by Push One®.
· No need for jigs or tools to connect the tube.
· Electroless nickel plating.
· There is little deterioration of the surface and elution of copper ions into the fluid is prevented.
· The white body contributes to workplace environment aesthetics.
· Noncombustible PBT resin is used for the base material.
· Compliant with the UL94 V-0 standard and has superior self-extinguishing properties.
· Can be used in environments where sputtering is an issue.
· R screws are sealed, and thus there is no need to wrap them with sealing tape

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
AMA4-8-6
AMA4-8-10
AMA6-10-6
AMA6-10-10
AMA8-12-6
AMA8-12-10
Part NumberVolume DiscountDays to ShipApplicable Tube O.D. d1
(mm)
Applicable Tube O.D. d2
(mm)
Applicable Tube O.D. Port A
(mm)
Applicable Tube O.D. Port B
(mm)
Number of A Ports
42 Day(s) or more 48486
14 Day(s) or more 484810
14 Day(s) or more 6106106
14 Day(s) or more 61061010
15 Day(s) or more 8128126
42 Day(s) or more 81281210

Loading...

  1. 1

Basic Information

Types Push One Fitting Fitting Type Union with different diameters Applicable Fluid Water / Air
Body Material Flame Retardant PBT Resin Application For general air pressure Thread Material Brass
Seal Material Special NBR Union, Unequal Dia. Manifold A Type Appearance Color White
Operating Temperature Range (Air During use)(℃) -20~80 Operating Temperature Range (Water During use)(℃) 0~40 Plating Process Electroless Nickel Plating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)