• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

PushOne E Series Manifold A Type

PushOne E Series Manifold A Type

No jigs or tools are required for connecting tubes to this manifold. Degradation of the surface is minimal and elution of copper ions into liquid is also prevented.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
EMA4-8-6
EMA4-8-10
EMA6-10-6
EMA6-10-10
EMA8-12-6
EMA8-12-10
Part NumberVolume DiscountDays to ShipApplicable Tube O.D. Port A
(mm)
Applicable Tube O.D. Port B
(mm)
Number of A Ports
15 Day(s) or more 486
Quote 4810
42 Day(s) or more 6106
42 Day(s) or more 61010
42 Day(s) or more 8126
Quote 81210

Loading...

  1. 1

Basic Information

Types Push One Fitting Fitting Type Union with different diameters Applicable Fluid Water / Air
Body Material Flame Retardant PBT Resin Application For general air pressure Thread Material Brass
Seal Material Special NBR Union, Unequal Dia. Manifold A Type Operating Temperature Range (Air During use)(℃) -20~80
Operating Temperature Range (Water During use)(℃) 0~40 Plating Process Electroless Nickel Plating