• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

PushOne E Series, Manifold B Type

PushOne E Series, Manifold B Type

No jigs or tools are required for connecting tubes to this manifold. Degradation of the surface is minimal and elution of copper ions into liquid is also prevented.

[Features]
· The tube is connected by Push One®.
· No need for jigs or tools to connect the tube.
· Electroless nickel plating.
· There is little deterioration of the surface and elution of copper ions into the fluid is prevented.
· Flame retardant resin (compliant with the UL94 V-0 standard) is used.
· Noncombustible PBT resin is used for the base material.
· Compliant with the UL94 V-0 standard and has superior self-extinguishing properties.
· Can be used in environments where sputtering is an issue.
· R screws are sealed, and thus there is no need to wrap them with sealing tape

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
EMB4-1/4-6
EMB4-1/4-10
EMB6-1/4-6
EMB6-1/4-10
EMB8-3/8-6
EMB8-3/8-10
Part NumberVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
T Screw Size Number of A Ports
39 Day(s) or more 41/46
42 Day(s) or more 41/410
Quote 61/46
Quote 61/410
42 Day(s) or more 83/86
42 Day(s) or more 83/810

Loading...

  1. 1

Basic Information

Types Push One Fitting Fitting Type Union with different diameters Applicable Fluid Water / Air
Body Material Flame Retardant PBT Resin Application For general air pressure Thread Material Brass
Seal Material Special NBR Screw Mounting, Multipoint Manifold B Type Types of connection screw Rc
Operating Temperature Range (Air During use)(℃) -20~80 Operating Temperature Range (Water During use)(℃) 0~40 Plating Process Electroless Nickel Plating

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)