PushOne E Series Reducer

PushOne E Series Reducer

No jigs or tools are required for connecting tubes to this reducer. Degradation of the surface is minimal and elution of copper ions into liquid is also prevented.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ER6-8

Part Number
ER6-8
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Basic Information

Types Push One Fitting Fitting Type Socket and reducer Applicable Fluid Water / Air
Body Material Flame Retardant PBT Resin Application For general air pressure Thread Material Brass
Seal Material Special NBR Sockets, Reducers Reducer Applicable Tube O.D.1(φ) 6
Outer diameter D1 of the insertion part(mm) 8 Operating Temperature Range (Air During use)(℃) -20~80 Operating Temperature Range (Water During use)(℃) 0~40
Plating Process Electroless Nickel Plating

Please check the type/dimensions/specifications of the part ER6-8 in the PushOne E Series Reducer series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)