• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

PUSH ONE E SERIES Mini-TYPE 90°Elbow

PUSH ONE E SERIES Mini-TYPE 90°Elbow

It is a 90 ° Elbow (Mini) requiring no jig· tool through tube connection.
There is less deterioration of surface condition, and prevents the elution of copper ion to fluid.
•Related Keywords: NITTA, One Touch Joint, Joint for Air Piping

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
EL3-M3-M
EL3-M5-M
Part NumberVolume DiscountDays to ShipT Screw Size
Quote M3×0.5
Quote M5×0.8

Loading...

  1. 1

Basic Information

Types Push One Fitting Fitting Type Screw Mount Direction Applicable Fluid Air
Body Material PBT Application For general air pressure Thread Material Brass
Seal Material NBR Screw Mounting, Direction Elbow Elbows 90° Elbow
Applicable Tube O.D.1(φ) 3 Types of connection screw M Operating Temperature Range (Air During use)(℃) -20~80
Plating Process Electroless Nickel Plating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)