PushOne E Series Mini Type 90° Union Elbow【1-10 Pieces Per Package】

PushOne E Series Mini Type 90° Union Elbow

No jigs or tools are required for connecting tubes to this 90° union elbow unit (mini). Degradation of the surface is minimal and elution of copper ions into liquid is also prevented.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
EUL3-M
EUL4-M
EUL6-M
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
14 Day(s) or more 3

10 Pieces Per Package

42 Day(s) or more 4
14 Day(s) or more 6

Loading...

  1. 1

Basic Information

Types Push One Fitting Fitting Type Union with same diameter Applicable Fluid Air
Body Material PBT Application For general air pressure Thread Material Brass
Seal Material NBR Union, Equal Dia. 90° Union Elbow Operating Temperature Range (Air During use)(℃) -20~80
Plating Process Electroless Nickel Plating

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)