PUSH ONE E SERIES Mini-TYPE 90°Long Elbow

PUSH ONE E SERIES Mini-TYPE 90°Long Elbow

It is a 90 ° Long Elbow (Mini) requiring no jig· tool through tube connection.
There is less deterioration of surface condition, and prevents the elution of copper ion to fluid.

【Features】
· The tube is PUSH ONE connection.
· No need for jig and tool when connecting tubes.
· Electroless Nickel Plating is performed.
There is less deterioration of surface condition, and prevents the elution of copper ion to fluid.
Compact body size.
Suitable for narrow piping and compactly designed device fittings.
· Since the R screw is painted, there is no need for using tape.
•Related Keywords: NITTA, One Touch Joint, Joint for Air Piping

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ELL3-M3-M
ELL3-M5-M
ELL4-M3-M
ELL4-M5-M
ELL4-R1/8-M
Part NumberVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
T Screw Size Types of connection screw
Quote 3M3×0.5M
Quote 3M5×0.8M
14 Day(s) or more 4M3×0.5M
14 Day(s) or more 4M5×0.8M
12 Day(s) or more 41/8R

Loading...

  1. 1

Basic Information

Types Push One Fitting Fitting Type Screw Mount Direction Applicable Fluid Air
Body Material PBT Application For general air pressure Thread Material Brass
Seal Material NBR Screw Mounting, Direction Elbow Elbows 90° Elbow
Operating Temperature Range (Air During use)(℃) -20~80 Plating Process Electroless Nickel Plating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)