PushOne E Series Mini Type, Y Joint【1-10 Pieces Per Package】

PushOne E Series Mini Type, Y Joint

No jigs or tools are required for connecting tubes to this Y-joint (mini). Degradation of the surface is minimal and elution of copper ions into liquid is also prevented.

[Features]
· The tube is connected by Push One®.
· No need for jigs nor tools to connect the tube.
· Electroless nickel plated.
· There is little deterioration of the surface and elution of copper ions into the fluid is prevented.
· Compact body.
· Suitable as a joint of a narrow pipe or in systems with a compact design.
· The R threads are sealed, so there is no need to wrap them

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
EY4-M3-M
EY4-M5-M
EY4-R1/8-M
EY6-M5-M
EY6-R1/8-M
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
T Screw Size Types of connection screw
14 Day(s) or more 4M3×0.5M
14 Day(s) or more 4M5×0.8M
Quote 41/8R

10 Pieces Per Package

14 Day(s) or more 6M5×0.8M
Quote 61/8R

Loading...

  1. 1

Basic Information

Types Push One Fitting Fitting Type Screw Mount Branch Applicable Fluid Air
Body Material PBT Application For general air pressure Thread Material Brass
Seal Material NBR Screw Mounting, Multipoint Y Joint Operating Temperature Range (Air During use)(℃) -20~80
Plating Process Electroless Nickel Plating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)