(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

PushOne E Series, Mini Type Union Tee

PushOne E Series, Mini Type Union Tee

[Features]
・ It uses the PushOne mechanism for tube connection.
・ No need of fixtures or tools to connect a tube.
・ It is electroless nickel plated.
・ There is little deterioration of the surface condition, and the elution of copper ions into the fluid is also prevented.
・ The body size is compact.
・ Suitable for fitting to narrow pipes and compactly designed devices.
・ Sealed on the R thread.
・ No need to wrap sealing tape.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EYB6-M

Part Number
EYB6-M
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 18 Day(s) or more

Loading...

  1. 1

Basic Information

Types Push One Fitting Fitting Type Union with same diameter Applicable Fluid Air
Body Material PBT Application For general air pressure Thread Material Brass
Seal Material NBR Union, Equal Dia. Y Union Applicable Tube O.D.1(φ) 6
Operating Temperature Range (Air During use)(℃) -20~80 Plating Process Electroless Nickel Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)