PUSH ONE E SERIES Mini-TYPE Connector【1-10 Pieces Per Package】

PUSH ONE E SERIES Mini-TYPE Connector

It is a Connector(Mini) requiring no jig· tool through tube connection.
There is less deterioration of surface condition, and prevents the elution of copper ion to fluid.
•Related Keywords: NITTA, One Touch Joint, Joint for Air Piping

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
EC3-M5-M
EC4-M3-M
EC4-R1/8-M
EC6-R1/8-M
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
T Screw Size Types of connection screw

10 Pieces Per Package

14 Day(s) or more 3M5×0.8M

10 Pieces Per Package

Quote 4M3×0.5M
14 Day(s) or more 41/8R
9 Day(s) or more 61/8R

Loading...

  1. 1

Basic Information

Types Push One Fitting Fitting Type Screw Mount Direction Applicable Fluid Air
Body Material PBT Application For general air pressure Thread Material Brass
Seal Material NBR Screw Mounting, Direction Connector Operating Temperature Range (Air During use)(℃) -20~80
Plating Process Electroless Nickel Plating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)