• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Push One E-Series Mini-Type Service T

Push One E-Series Mini-Type Service T

With the tube connection, this is a Service T that does not require jigs or tools. Degradation of the surface is minimal and elution of copper ions into liquid is also prevented.

[Features]
· The tube is connected by Push One®.
· No jig or tool is needed to connect a tube.
· Electroless nickel plating.
· The surface does not deteriorate much and elution of copper ions into the fluid is also prevented.
・Compact body.
・Suitable for fittings of narrow pipes or compact design systems.
· The R threads are sealed, so there is no need to wrap them

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
EST3-M3-M
EST4-M3-M
EST4-M5-M
EST4-R1/8-M
EST6-M5-M
Part NumberVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
T Screw Size Types of connection screw
Quote 3M3×0.5M
14 Day(s) or more 4M3×0.5M
42 Day(s) or more 4M5×0.8M
Quote 41/8R
Quote 6M5×0.8M

Loading...

  1. 1

Basic Information

Types Push One Fitting Fitting Type Screw Mount Branch Applicable Fluid Air
Body Material PBT Application For general air pressure Thread Material Brass
Seal Material NBR Screw Mounting, Multipoint Service Tee Operating Temperature Range (Air During use)(℃) -20~80
Plating Process Electroless Nickel Plating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)