• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Push One E-Series Mini-Type Tee【1-10 Pieces Per Package】

Push One E-Series Mini-Type Tee

Tee (mini) that does not require jigs or tools for tubing connection. Degradation of the surface is minimal and elution of copper ions into liquid is also prevented.

[Features]
· The tube is connected by PushOne®.
· No need for jigs or tools to connect the tube.
· Electroless nickel plated.
· There is little deterioration of the surface and elution of copper ions into the fluid is prevented.
· Compact body.
· Suitable as a joint of a narrow pipe or compact design system.
· The R threads are sealed, so there is no need to wrap them

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ET3-M3-M
ET3-M5-M
ET4-M3-M
ET4-M5-M
ET4-R1/8-M
ET6-M5-M
ET6-R1/8-M
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
T Screw Size Types of connection screw
Quote 3M3×0.5M
Quote 3M5×0.8M
14 Day(s) or more 4M3×0.5M
Quote 4M5×0.8M
Quote 41/8R

10 Pieces Per Package

Quote 6M5×0.8M
Quote 61/8R

Loading...

  1. 1

Basic Information

Types Push One Fitting Fitting Type Screw Mount Branch Applicable Fluid Air
Body Material PBT Application For general air pressure Thread Material Brass
Seal Material NBR Screw Mounting, Multipoint Tee Operating Temperature Range (Air During use)(℃) -20~80
Plating Process Electroless Nickel Plating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)