PUSH ONE E SERIES Mini­TYPE Union Connector【10 Pieces Per Package】

PUSH ONE E SERIES Mini­TYPE Union Connector

It is a Union Connector(Mini) requiring no jig· tool through tube connection.
There is less deterioration of surface condition, and prevents the elution of copper ion to fluid.

【Features】
· The tube is PUSH ONE connection.
· No need for jig and tool when connecting tubes.
· Electroless Nickel Plating is performed.
There is less deterioration of surface condition, and prevents the elution of copper ion to fluid.
Compact body size.
Suitable for narrow piping and compactly designed device fittings.
· Since the R screw is painted, there is no need for using tape.
•Related Keywords: NITTA, One Touch Joint, Joint for Air Piping

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EUC3-M

Part Number
EUC3-M
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

10 Pieces Per Package

Quote

Loading...

  1. 1

Basic Information

Types Push One Fitting Fitting Type Union with same diameter Applicable Fluid Air
Body Material PBT Application For general air pressure Thread Material Brass
Seal Material NBR Union, Equal Dia. Union Connectors Applicable Tube O.D.1(φ) 3
Operating Temperature Range (Air During use)(℃) -20~80 Plating Process Electroless Nickel Plating

Please check the type/dimensions/specifications of the part EUC3-M in the PUSH ONE E SERIES Mini­TYPE Union Connector series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)