PUSH ONE E SERIES Mini-TYPE Hexagon Socket Mounted Circular Connector

PUSH ONE E SERIES Mini-TYPE Hexagon Socket Mounted Circular Connector

Circular Connector attached with a Hexagonal Hole(Mini) that does not require jig and tool through tube connection.
There is less deterioration of surface condition, and prevents the elution of copper ion to fluid.
•Related Keywords: NITTA, One Touch Joint, Joint for Air Piping

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EC3-M5A-M

Part Number
EC3-M5A-M
Part NumberVolume DiscountDays to Ship
14 Day(s) or more

Loading...

  1. 1

Basic Information

Types Push One Fitting Fitting Type Screw Mount Direction Applicable Fluid Air
Body Material PBT Application For general air pressure Thread Material Brass
Seal Material NBR Screw Mounting, Direction Round Connectors with Hex Socket Applicable Tube O.D.1(φ) 3
T Screw Size M5×0.8 Types of connection screw M Operating Temperature Range (Air During use)(℃) -20~80
Plating Process Electroless Nickel Plating

Please check the type/dimensions/specifications of the part EC3-M5A-M in the PUSH ONE E SERIES Mini-TYPE Hexagon Socket Mounted Circular Connector series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)