Push One E-Series - Brass Body Type - Tee

Push One E-Series - Brass Body Type - Tee

No jigs or tools are required for connecting tubes to this brass tee. Combine with a UE tube for conductivity. Supports UL94 standard V-0 equivalent for self-extinguishing. For use in environments with spatters.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
MET6-PT1/4
MET6-PT1/8
MET8-PT1/4
MET8-PT1/8
MET10-PT1/2
MET10-PT1/4
MET10-PT1/8
MET10-PT3/8
MET12-PT1/2
MET12-PT1/4
MET12-PT3/8
Part NumberVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
T Screw Size
Quote 61/4
Quote 61/8
Quote 81/4
Quote 81/8
Quote 101/2
Quote 101/4
Quote 101/8
Quote 103/8
Quote 121/2
Quote 121/4
Quote 123/8

Loading...

  1. 1

Basic Information

Types Push One Fitting Fitting Type Screw Mount Branch Applicable Fluid Air
Body Material Brass Application For general air pressure Thread Material Brass
Seal Material Special NBR Screw Mounting, Multipoint Tee Types of connection screw R
Operating Temperature Range (Air During use)(℃) -20~80 Plating Process No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)