Push One E Series Brass Body Type, Union Tee

Push One E Series Brass Body Type, Union Tee

Conductivity can be ensured via combination with an UE tube.

[Features]
· The tube is connected via a Push One® connection.
· No need for jigs or tools to connect the tube.
· Conductivity can be ensured via combination with a UE tube.
· Flame retardant resin (compliant with the UL94 V-0 standard) is used.
· Compliant with the UL94 V-0 standard with superior self-extinguishing properties.
· Can be used in environments where sputtering occurs.
· R threads are sealed, so there is no need to wrap them with sealing tape.
- Tube direction can be changed after tightening the screws of elbows, tees, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
MEUT6
MEUT8
MEUT10
MEUT12
Part NumberVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
14 Day(s) or more 6
14 Day(s) or more 8
Quote 10
Quote 12

Loading...

  1. 1

Basic Information

Types Push One Fitting Fitting Type Union with same diameter Applicable Fluid Air
Body Material Brass Application For general air pressure Thread Material Brass
Seal Material Special NBR Union, Equal Dia. Union Tees Operating Temperature Range (Air During use)(℃) -20~80
Plating Process No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)