(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

RP-6BD Trap, Built-in Pressure Reducing Valve (for Vapor), VENN-TEN

RP-6BD Trap, Built-in Pressure Reducing Valve (for Vapor), VENN-TEN

Pilot operated general-purpose products (high-capacity) such as construction equipment, factory equipment, etc.

[Features]
· Pilot-operated pressure reducing valve with built-in steam trap on the inside of the pilot-operated pressure reduction valve; a sister model of Benten RP-6 type.
· Optimal as a pressure reducing valve positioned in locations where drainage water accumulates easily such as down pipes, and locations at which flow-out of drainage water beyond the pressure reducing valve needs to be prevented.
· The position of the drain discharge holes can be changed at 90 degree intervals, enabling piping according to installation location.
· Adoption of piston guide structure and special seal ring makes control stable.
· Can be used for a wide range of pressures and flow rates.
· Manual handle control with auto locking mechanism makes pressure adjustment easy.
· Compact design.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RP6BD-B-15A
RP6BD-B-20A
RP6BD-B-25A
RP6BD-B-32A
RP6BD-B-40A
RP6BD-B-50A
Part NumberMinimum order quantityVolume DiscountDays to ShipEnd Connection, Nominal Diameter of Inlet Piping Flange End Connection, Nominal Diameter of Outlet Piping Flange
1 Piece(s) 12 Day(s) or more 1/2B(15A)1/2B(15A)
1 Piece(s) 12 Day(s) or more 3/4B(20A)3/4B(20A)
1 Piece(s) 12 Day(s) or more 1B(25A)1B(25A)
1 Piece(s) 12 Day(s) or more 1 1/4B(32A)1 1/4B(32A)
1 Piece(s) 12 Day(s) or more 1 1/2B(40A)1 1/2B(40A)
1 Piece(s) 12 Day(s) or more 2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Steam Pressure Relief Valve Shape Pilot-Operated Piston
Maximum Applicable Pressure Classification(MPa) 0.11~1 Fluid temperature(℃) 184 or Less Body Material FC
Connection Type Equal Dia. Connection End Connection, Inlet Flange Connection Types JIS 10K FF flange End Connection, Outlet Flange Connection Types JIS 10K FF flange
Primary Side Applicable Pressure(MPa) 1.0 or Less Adjusting Pressure Range in the Secondary Side(MPa) 0.03~0.8 Material of cylinder CAC406

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)