(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

RDB-33FN Type, Pressure Reducing Valve (for Water / Hot Water) with Bypass, Heisei (Part Numbers)

RDB-33FN Type, Pressure Reducing Valve (for Water / Hot Water) with Bypass, Heisei

Pressure reducing valve that integrates three features: pressure reduction, bypass, and stoppage. It also uses space effectively and reduces the cost of facilities.

[Features]
- The ball-type switchover valve makes function selection easy.
- The bypass function enables water passage for cleaning the tube.
- Pressure testing can be done while the pressure reducing valve is mounted.
Maintenance can be done while water is passing through.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RDB33FN-FH-20A
RDB33FN-FH-25A
RDB33FN-FH-32A
RDB33FN-FH-40A
RDB33FN-FH-50A
RDB33FN-FH-65A
RDB33FN-FH-80A
RDB33FN-FL-20A
RDB33FN-FL-25A
RDB33FN-FL-32A
RDB33FN-FL-40A
RDB33FN-FL-50A
RDB33FN-FL-65A
RDB33FN-FL-80A
RDB33FN-FL-100A
Part NumberMinimum order quantityVolume DiscountDays to ShipEnd Connection, Inlet Flange Connection Types End Connection, Nominal Diameter of Inlet Piping Flange End Connection, Outlet Flange Connection Types End Connection, Nominal Diameter of Outlet Piping Flange Adjusting Pressure Range in the Secondary Side
(MPa)
1 Piece(s) 12 Day(s) or more [JIS 10K Flange] JIS, 10K, Loose Flange3/4B(20A)[JIS 10K Flange] JIS, 10K, Loose Flange3/4B(20A)0.3~0.7
1 Piece(s) 12 Day(s) or more [JIS 10K Flange] JIS, 10K, Loose Flange1B(25A)[JIS 10K Flange] JIS, 10K, Loose Flange1B(25A)0.3~0.7
1 Piece(s) 12 Day(s) or more [JIS 10K Flange] JIS 10K FF flange1 1/4B(32A)[JIS 10K Flange] JIS 10K FF flange1 1/4B(32A)0.3~0.7
1 Piece(s) 12 Day(s) or more [JIS 10K Flange] JIS 10K FF flange1 1/2B(40A)[JIS 10K Flange] JIS 10K FF flange1 1/2B(40A)0.3~0.7
1 Piece(s) 12 Day(s) or more [JIS 10K Flange] JIS 10K FF flange2B(50A)[JIS 10K Flange] JIS 10K FF flange2B(50A)0.3~0.7
1 Piece(s) 12 Day(s) or more [JIS 10K Flange] JIS 10K FF flange2 1/2B(65A)[JIS 10K Flange] JIS 10K FF flange2 1/2B(65A)0.3~0.7
1 Piece(s) 12 Day(s) or more [JIS 10K Flange] JIS 10K FF flange3B(80A)[JIS 10K Flange] JIS 10K FF flange3B(80A)0.3~0.7
1 Piece(s) 12 Day(s) or more [JIS 10K Flange] JIS, 10K, Loose Flange3/4B(20A)[JIS 10K Flange] JIS, 10K, Loose Flange3/4B(20A)0.05~0.35
1 Piece(s) 12 Day(s) or more [JIS 10K Flange] JIS, 10K, Loose Flange1B(25A)[JIS 10K Flange] JIS, 10K, Loose Flange1B(25A)0.05~0.35
1 Piece(s) 12 Day(s) or more [JIS 10K Flange] JIS 10K FF flange1 1/4B(32A)[JIS 10K Flange] JIS 10K FF flange1 1/4B(32A)0.05~0.35
1 Piece(s) 12 Day(s) or more [JIS 10K Flange] JIS 10K FF flange1 1/2B(40A)[JIS 10K Flange] JIS 10K FF flange1 1/2B(40A)0.05~0.35
1 Piece(s) 12 Day(s) or more [JIS 10K Flange] JIS 10K FF flange2B(50A)[JIS 10K Flange] JIS 10K FF flange2B(50A)0.05~0.35
1 Piece(s) 12 Day(s) or more [JIS 10K Flange] JIS 10K FF flange2 1/2B(65A)[JIS 10K Flange] JIS 10K FF flange2 1/2B(65A)0.05~0.35
1 Piece(s) 12 Day(s) or more [JIS 10K Flange] JIS 10K FF flange3B(80A)[JIS 10K Flange] JIS 10K FF flange3B(80A)0.05~0.35
1 Piece(s) 12 Day(s) or more [JIS 10K Flange] JIS 10K FF flange4B(100A)[JIS 10K Flange] JIS 10K FF flange4B(100A)0.05~0.35

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Water Pressure Relief Valve Shape Linear Motion Type Diaphragm
Maximum Applicable Pressure Classification(MPa) 0.11~1 Fluid temperature(℃) 5~90 Body Material CAC406
Connection Type Equal Dia. Connection Primary Side Applicable Pressure(MPa) 1.0 or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)