RC-44N Pressure-Reducing Check Valve for Door-to-Door Water Supply (for Cold Water/Hot Water), Benkei

Brand :
VENN
Caution
Product Description
Pressure reducing valve + check valve
[Features]
▪ Rc-44N type is a pressure reducing valve built in the check valve. In addition to the pressure reducing function, it also features a flow prevention function. Thus, safe supply becomes possible.
· Uses chlorine water resistant EPDM.
· Sanitary design that does not allow pooling of liquids.
· Works reliably from low differential pressures to high differential pressures
· Safe and secure construction is made possible due to retention of pressure-reducing valves.
· You can conduct a hydraulic test even after construction while setting the pressure reducing valve.
· Easy, simple new test gag method.