(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

WHA-1N, Water Hammer Arrestor (for Water and Hot Water) Shockless

WHA-1N, Water Hammer Arrestor (for Water and Hot Water) Shockless

Piston type slim design for facilities including collective housing, hotels and single-family houses

[Features]
• Water hammer arrestor to absorb water hammer (fluid hammer) which can occur in the water supply and hot water supply lines of high-rise buildings and apartment houses.
• Increasingly used with single lever water faucets, washing machines, washers and other equipment prone to water hammer, especially in high-rise buildings with higher water pressure and other places where high water pressure is likely to occur.
• Shockless design is increasingly popular for a more comfortable living environment and higher habitability.
• Slim design is easy to install in narrow places.
• Freely mountable both horizontally and vertically.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WHA1N-F-15A
WHA1N-F-20A
WHA1N-F-25A
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Diameter
1 Piece(s) 18 Day(s) or more 1/2B(15A)
1 Piece(s) 12 Day(s) or more 3/4B(20A)
1 Piece(s) 12 Day(s) or more 1B(25A)

Loading...

  1. 1

Basic Information

Type of Valve Component Water Hammer Arrestor Fluid temperature(℃) 5~90 Applicable Pressure 1.0MPa or Less
Applicable Fluid Tap Water

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)