(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

FD-10N Flow-Regulating Valve (for Excess Flow Control/Water Supply)

FD-10N Flow-Regulating Valve (for Excess Flow Control/Water Supply)

[Features]
· Various lineup of flow rate settings.
・ Internal constant flow cartridge can be replaced and maintained.
· The unique rubber elasticity enables stable and constant flow control.
▪ Water can be supplied by various equipment and devices such as water supply pipes or sprinklers, and showers, by limiting the rate of flow to the large-scale water receiving tank so that it is not excessively large.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FD10N-F0100-65A
FD10N-F0125-65A
FD10N-F0140-80A
FD10N-F0150-65A
FD10N-F0190-65A
FD10N-F0210-80A
FD10N-F0250-100A
FD10N-F0260-80A
FD10N-F0300-100A
FD10N-F0350-65A
FD10N-F0350-80A
FD10N-F0350-100A
FD10N-F0450-65A
FD10N-F0490-80A
FD10N-F0500-100A
FD10N-F0630-80A
FD10N-F0700-80A
FD10N-F0700-100A
FD10N-F0900-100A
FD10N-F1000-100A
Part NumberMinimum order quantityVolume DiscountDays to ShipEnd Connection, Nominal Diameter of Inlet Piping Flange End Connection, Nominal Diameter of Outlet Piping Flange Range of Operating Pressure Difference
(MPa)
Set flow rate
(L/min)
1 Piece(s) 17 Day(s) or more 2 1/2B(65A)2 1/2B(65A)0.1~0.7100
1 Piece(s) 17 Day(s) or more 2 1/2B(65A)2 1/2B(65A)0.1~0.7125
1 Piece(s) 17 Day(s) or more 3B(80A)3B(80A)0.1~0.7140
1 Piece(s) 17 Day(s) or more 2 1/2B(65A)2 1/2B(65A)0.1~0.7150
1 Piece(s) 17 Day(s) or more 2 1/2B(65A)2 1/2B(65A)0.1~0.7190
1 Piece(s) 17 Day(s) or more 3B(80A)3B(80A)0.1~0.7210
1 Piece(s) 17 Day(s) or more 4B(100A)4B(100A)0.1~0.7250
1 Piece(s) 17 Day(s) or more 3B(80A)3B(80A)0.1~0.7260
1 Piece(s) 17 Day(s) or more 4B(100A)4B(100A)0.1~0.7300
1 Piece(s) 17 Day(s) or more 2 1/2B(65A)2 1/2B(65A)0.2~0.5350
1 Piece(s) 17 Day(s) or more 3B(80A)3B(80A)0.1~0.7350
1 Piece(s) 17 Day(s) or more 4B(100A)4B(100A)0.1~0.7350
1 Piece(s) 17 Day(s) or more 2 1/2B(65A)2 1/2B(65A)0.2~0.5450
1 Piece(s) 17 Day(s) or more 3B(80A)3B(80A)0.2~0.5490
1 Piece(s) 17 Day(s) or more 4B(100A)4B(100A)0.1~0.7500
1 Piece(s) 17 Day(s) or more 3B(80A)3B(80A)0.2~0.5630
1 Piece(s) 17 Day(s) or more 3B(80A)3B(80A)0.2~0.5700
1 Piece(s) 17 Day(s) or more 4B(100A)4B(100A)0.2~0.5700
1 Piece(s) 17 Day(s) or more 4B(100A)4B(100A)0.2~0.5900
1 Piece(s) 17 Day(s) or more 4B(100A)4B(100A)0.2~0.51000

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Constant Flow Valve Applicable Fluid Water Maximum Applicable Pressure Classification(MPa) 0.11~1
Fluid temperature(℃) 5~40 Body Material CAC Connection Type Equal Dia. Connection
End Connection, Inlet Flange Connection Types JIS 10K Flange End Connection, Outlet Flange Connection Types JIS 10K Flange Primary Side Applicable Pressure(MPa) 1.0 or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)