(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

LP-8AN Level-Regulating Valve (for Water, Angled)

LP-8AN Level-Regulating Valve (for Water, Angled)

[Features]
· Angle level-regulating valve which prevents red water by using bronze for the main body. The general flow rate adjustment mechanism makes it possible to adjust the water expulsion volume using an adjustment screw and the valve closing time using a needle valve.
·When used in cold weather, residual water is minimized during drainage, and water is supplied steadily during rewatering.
· The body is made of bronze, so it does not rust.
· Two model series, one general-purpose with an adjustment mechanism and one for cold climates, are offered, so the user can choose a model according to the target application.
· Antifreezing FV jacket is provided (except for the LP-8ARN model).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LP8AN-F-25A
LP8AN-F-40A
LP8AN-F-50A
Part NumberMinimum order quantityVolume DiscountDays to ShipEnd Connection, Nominal Diameter of Inlet Piping Screw End Connection, Nominal Diameter of Outlet Piping Screw
1 Piece(s) 12 Day(s) or more 1B(25A)1B(25A)
1 Piece(s) 12 Day(s) or more 1 1/2B(40A)1 1/2B(40A)
1 Piece(s) 12 Day(s) or more 2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Level Regulating Valve Applicable Fluid Water Maximum Applicable Pressure Classification(MPa) 0.11~1
Fluid temperature(℃) 5~60 Body Material CAC406 Connection Type Equal Dia. Connection
End Connection, Inlet Screw Connection Types JIS Rc Thread End Connection, Outlet Screw Connection Types JIS Rc Thread Applicable Pressure Data(MPa) 0.03~0.75

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)