(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Fixed Water Level Valve (FV Valve) Related Product DS-11N/11LN Type (Valve Opens When Energized)

Fixed Water Level Valve (FV Valve) Related Product DS-11N/11LN Type (Valve Opens When Energized)

·Product compatible with performance standards of Waterworks Law. ·2 types are available: General-purpose product and Pipe end core attachable type.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
DS11LN-J-15A
DS11N-J1-15A
DS11N-J1-20A
DS11N-J2-15A
Part NumberMinimum order quantityVolume DiscountDays to ShipPlumbing Thread Nominal Types Rated Voltage
1 Piece(s) 12 Day(s) or more 1/2B(15A)Mountable with Tube End Core-
1 Piece(s) 12 Day(s) or more 1/2B(15A)General-purpose ProductAC100V
1 Piece(s) 12 Day(s) or more 3/4B(20A)General-purpose ProductAC100V
1 Piece(s) 19 Day(s) or more 1/2B(15A)General-purpose ProductAC200V

Loading...

  1. 1

Basic Information

Type Electromagnetic Applicable Fluid Water Operating Environment Standard / Dust Proofing
Switching Type Normally Close End Connection JIS Rc Thread Driving Type Linear Motion Type
Body Material CAC406 Maximum Applicable Pressure(MPa) 0.75 Applicable Pressure(MPa) 0~0.75

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)