(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Level-Regulating Valve (FV Valve), VD-2N, Vacuum Beaker (for Outlet of Level-Regulating Valve Only)

Level-Regulating Valve (FV Valve), VD-2N, Vacuum Beaker (for Outlet of Level-Regulating Valve Only)

Product conforms to the performance standards of the Water Supply Act of Japan.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
VD2N-F-15A
VD2N-F-25A
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Diameter
1 Piece(s) 18 Day(s) or more 1/2B(15A)
1 Piece(s) 12 Day(s) or more 1B(25A)

Loading...

  1. 1

Basic Information

Type of Valve Component Vacuum Breaker

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)