(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

CS-2USN Type Check Valve (for Cold/Hot Water)

CS-2USN Type Check Valve (for Cold/Hot Water)

Spring-type for apartment buildings, houses, building facilities, etc. (Low pressure loss, water hammer prevention type)

[Features]
· Spring style shuts valves for back-flow prevention during back pressure or water shutoff, for water hammering prevention type with excellent safety.
· The valve body is a synthetic rubber disk.
· Usable with warm water up to 90°C.
· Water can be supplied at a low pressure loss.
· Pipe end cores are used for connectors, as they are made of material that won't rust, thus preventing rust-colored water.
· Valve body is structured as a cartridge for easy maintenance.
・Noise during water flow is 40 dB or less (during rated flow), for low noise of around the same degree as piping.
· For various supply water systems, prevents backflow caused by back pressure when pressure of the water supply source decreases due to water supply shutoff, etc., and for maintaining a reliable and safe water supply.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CS2USN-F-20A

 
Part Number
CS2USN-F-20A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Type Spring Type Applicable Fluid Water Nominal Pressure No Standard
Material CAC406 End Connection Inlet Port JIS G1 Union Nut End Connection Nominal Diameter of Inlet Port Thread 1B(25A)
End Connection Outlet Port JIS Rc End Connection Nominal Diameter of Outlet Port Thread 3/4B(20A) Maximum Applicable Pressure(MPa) 1
Fluid temperature(℃) 5~90

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)