(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Vacuum Breaker No.8 Type Series

Vacuum Breaker No.8 Type Series

Hose Connection Type Vacuum Beaker (Garden, Sink, Pool, etc.)

[Features]
· Main body has both disc type and diaphragm type check valves built-in, so when the water supply source is cut off, both the check valves close, and at the same time, the diaphragm type check value opens the air inlet and drains the remaining water present inside, allowing the passage of air in the unlikely event of a check valve failure.
· Use this device by directly screwing-in to the water faucet.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
NO.8-10A
NO.8-15A
NO.8-20A
Part NumberVolume DiscountDays to ShipEnd Connection Inlet Port End Connection Nominal Diameter of Inlet Port Thread End Connection Outlet Port End Connection Nominal Diameter of Outlet Port Thread
50 Day(s) or more [Rc (R)] NPT Male thread3/8B(10A)[Rc (R)] NPT Male thread3/8B(10A)
50 Day(s) or more [Rc (R)] NPT Male thread1/2B(15A)[Rc (R)] NPT Male thread1/2B(15A)
13 Day(s) or more [Rc (R)] HT Female Thread3/4B(20A)[Rc (R)] HT Male Thread3/4B(20A)

Loading...

  1. 1

Basic Information

Type Related product Applicable Fluid Water Material Brass
Maximum Applicable Pressure(MPa) 0.86 Fluid temperature(℃) 0.5~82

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)