(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

AT-1A Type Radiator Trap

AT-1A Type Radiator Trap

[Features]
· A bellows type radiator trap for use in heating radiators of 100kPa or below. Can also be used as an end trap in low-pressure pipe lines. Corresponds to machine and equipment construction standard specifications as prescribed by the Ministry of Land, Infrastructure, Transport and Tourism and various government agencies.
· Structured so that drainage does not accumulate, helping prevent pipes from freezing.
· Rapidly discharges the initial ventilation drainage and air.

Part Number

Configured Part Number is shown.

Part Number
AT1A-F-20A
AT1A-F-25A
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Diameter
1 Piece(s) 10 Day(s) or more 3/4B(20A)
1 Piece(s) 12 Day(s) or more 1B(25A)

Loading...

  1. 1

Basic Information

Type Steam trap Drain Trap / Steam Trap Method Bellow type Applicable Fluid Steam
Maximum Applicable Pressure(MPa) 0.1 Shape Angle Shape End Connection Inlet Port JIS, R Thread (Union Joint)
End Connection Outlet Port JIS Rc Thread Fluid temperature(℃) 120 or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)