(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ATB-5F Type Steam Trap with Bypass (Triple Function)

ATB-5F Type Steam Trap with Bypass (Triple Function)

[Features]
· Boasts a large discharge capacity and so can be used for everything from pipe ends to large-type equipment.
· Operates at a temperature 10°C below saturation temperature, helping save on energy by ensuring no discharge of live steam and no valve body blanking.
· For types with a nominal diameter of 32 to 50, the adoption of a movable valve body provides excellent sealing performance and durability.
· The test valve can be directly mounted to the trap.

Part Number

Configured Part Number is shown.

Part Number
ATB5F-G-15A
ATB5F-G-20A
ATB5F-G-25A
ATB5F-G-32A
ATB5F-G-40A
ATB5F-G-50A
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Diameter
1 Piece(s) 16 Day(s) or more 1/2B(15A)
1 Piece(s) 16 Day(s) or more 3/4B(20A)
1 Piece(s) 10 Day(s) or more 1B(25A)
1 Piece(s) 12 Day(s) or more 1 1/4B(32A)
1 Piece(s) 18 Day(s) or more 1 1/2B(40A)
1 Piece(s) 12 Day(s) or more 2B(50A)

Loading...

  1. 1

Basic Information

Type Steam trap Drain Trap / Steam Trap Method Thermowax Expressions Applicable Fluid Steam
End Connection JIS 10K FF flange Maximum Applicable Pressure(MPa) 1 Body Material FC
Fluid temperature(℃) 184 or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)