(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

AT-6 Type Steam Trap

AT-6 Type Steam Trap

[Features]
· Features a short start-up time and speedy discharge of the initial ventilation air and drainage.
· An energy saving product that can be changed to a disc trap and that makes effective use of steam.

Part Number

Configured Part Number is shown.

Part Number
AT6-D-20A
AT6-D-25A
AT6-N-15A
AT6-N-20A
AT6-N-25A
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Diameter Body Material
1 Piece(s) 12 Day(s) or more 3/4B(20A)[Stainless] SUS
1 Piece(s) 12 Day(s) or more 1B(25A)[Stainless] SUS
1 Piece(s) 18 Day(s) or more 1/2B(15A)SS
1 Piece(s) 27 Day(s) or more 3/4B(20A)SS
1 Piece(s) 12 Day(s) or more 1B(25A)SS

Loading...

  1. 1

Basic Information

Type Steam trap Drain Trap / Steam Trap Method Thermowax Expressions Applicable Fluid Steam
End Connection JIS Rc Thread Maximum Applicable Pressure(MPa) 1 Fluid temperature(℃) 184 or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)