(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

AT-6FB Type Steam Trap (Built-in Anti-Freezing Valve)

AT-6FB Type Steam Trap (Built-in Anti-Freezing Valve)

[Features]
· The AT-6F steam trap features a built-in non-freeze type valve at the inlet. This protects the trap against freezing when used in cold-climate regions that are prone to freezing.
· Features a large initial air ventilation volume. Rapidly discharges drainage and air.
· Both SS and SUS are available for the main body material.
· Features a built-in pressure type non-freeze valve at the inlet.

Part Number

Configured Part Number is shown.

Part Number
AT6FB-N-15A
AT6FB-N-20A
AT6FB-N-25A
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Diameter
1 Piece(s) 18 Day(s) or more 1/2B(15A)
1 Piece(s) 12 Day(s) or more 3/4B(20A)
1 Piece(s) 12 Day(s) or more 1B(25A)

Loading...

  1. 1

Basic Information

Type Steam trap Drain Trap / Steam Trap Method Thermowax Expressions Applicable Fluid Steam
End Connection JIS 10K FF flange Maximum Applicable Pressure(MPa) 1 Body Material SS
Applicable Pressure(MPa) 0.07~1.0 Fluid temperature(℃) 184 or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)