(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

AK-5F Type Steam Trap

AK-5F Type Steam Trap

Small capacity (MAX 2.0MPa) bucket type steam trap. Can be used for laundry machines, heating equipment, in the food industry, and for medical equipment.

[Features]
· Utilizes SSR-Shockless Self Return- mechanism.
· Reduced shock when the valve is closed. The valve self-closes independently of the buoyancy of the bucket, allowing it to be used with low pressures to high pressures.
· Features a compact body for easy installation in confined places.
· Features a built-in strainer. However, with the Ministry of Land, Infrastructure, Transport and Tourism specification, install an 80-mesh strainer to the trap primary side.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
AK5F-MH-15A
AK5F-ML-15A
AK5F-ML-20A
AK5F-ML-25A
AK5F-MM-15A
AK5F-MM-20A
AK5F-MM-25A
AK5F-MS-15A
AK5F-MS-25A
AK5F-MV-15A
AK5F-MV-20A
AK5F-MV-25A
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Diameter Maximum Applicable Pressure
(MPa)
Applicable Pressure
(MPa)
Fluid temperature
(℃)
1 Piece(s) 12 Day(s) or more 1/2B(15A)10.01~1.0184 or Less
1 Piece(s) 18 Day(s) or more 1/2B(15A)0.30.01~0.3184 or Less
1 Piece(s) 12 Day(s) or more 3/4B(20A)0.30.01~0.3184 or Less
1 Piece(s) 12 Day(s) or more 1B(25A)0.30.01~0.3184 or Less
1 Piece(s) 12 Day(s) or more 1/2B(15A)0.70.01~0.7184 or Less
1 Piece(s) 12 Day(s) or more 3/4B(20A)0.70.01~0.7184 or Less
1 Piece(s) 12 Day(s) or more 1B(25A)0.70.01~0.7184 or Less
1 Piece(s) 18 Day(s) or more 1/2B(15A)1.60.01~1.6220 or Less
1 Piece(s) 12 Day(s) or more 1B(25A)1.60.01~1.6220 or Less
1 Piece(s) 12 Day(s) or more 1/2B(15A)20.01~2.0220 or Less
1 Piece(s) 12 Day(s) or more 3/4B(20A)20.01~2.0220 or Less
1 Piece(s) 12 Day(s) or more 1B(25A)20.01~2.0220 or Less

Loading...

  1. 1

Basic Information

Type Steam trap Drain Trap / Steam Trap Method Bucket Type Applicable Fluid Steam
End Connection JIS, 10/20K (common) FF flange Body Material FCD

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)