(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

AK-21 Type Air Trap

AK-21 Type Air Trap

Pipe ends, receiver tanks, and drainage separators, etc.

[Features]
· A simple structure for easy maintenance.
· A structure that is strong against contamination and scale.
· Structured so that drainage can easily flow-in. As such, no pressure-equalizing pipe needs be installed.

Part Number

Configured Part Number is shown.

Part Number
AK21-G-15A
AK21-G-20A
AK21-G-25A
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Diameter
1 Piece(s) 18 Day(s) or more 1/2B(15A)
1 Piece(s) 18 Day(s) or more 3/4B(20A)
1 Piece(s) 12 Day(s) or more 1B(25A)

Loading...

  1. 1

Basic Information

Type Air Trap Applicable Fluid Air End Connection JIS Rc Thread
Maximum Applicable Pressure(MPa) 0.98 Body Material FC Applicable Pressure(MPa) 0.01~0.98
Fluid temperature(℃) 5~100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)