(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

HB-1A Type Radiator Valve

HB-1A Type Radiator Valve

A steam radiator valve with a bellows packless structure for smooth opening and closing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HB1A-F-15A
HB1A-F-20A
HB1A-F-25A
HB1A-F-32A
Part NumberMinimum order quantityVolume DiscountDays to ShipEnd Connection Nominal Diameter of Inlet Port Thread End Connection Nominal Diameter of Outlet Port Thread Height H
(mm)
1 Piece(s) 10 Day(s) or more 1/2B(15A)1/2B(15A)70
1 Piece(s) 14 Day(s) or more 3/4B(20A)3/4B(20A)71
1 Piece(s) 10 Day(s) or more 1B(25A)1B(25A)78
1 Piece(s) 12 Day(s) or more 1 1/4B(32A)1 1/4B(32A)81

Loading...

  1. 1

Basic Information

Valve Type Radiator valves Main Body Shape Angle Body Material CAC406 Nickel chrome plating
Applicable Fluid Steam End Connection Inlet Port JIS Rc Thread End Connection Outlet Port JIS, R Thread (Union Joint)
Handle Shape Round-shaped handle Body Lining No Operation Method Manual
Maximum Applicable Pressure(MPa) 0.4 Fluid temperature(℃) 160 or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)