(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

HG-3A Type, Cold/Hot-water Valve

HG-3A Type, Cold/Hot-water Valve

This is a radiator valve for warm water that offers easy opening and closing because of the cock and has a low fluid-resistance structure.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HG3A-F-15A
HG3A-F-20A
Part NumberMinimum order quantityVolume DiscountDays to ShipEnd Connection Nominal Diameter of Inlet Port Thread End Connection Nominal Diameter of Outlet Port Thread Height H
(mm)
1 Piece(s) 12 Day(s) or more 1/2B(15A)1/2B(15A)55
1 Piece(s) 12 Day(s) or more 3/4B(20A)3/4B(20A)60

Loading...

  1. 1

Basic Information

Valve Type Hot / cold water valve Main Body Shape Angle Body Material CAC406 Nickel chrome plating
Applicable Fluid Water End Connection Inlet Port JIS Rc Thread End Connection Outlet Port JIS, R Thread (Union Joint)
Handle Shape Round-shaped handle Body Lining No Maximum Applicable Pressure(MPa) 0.35
Fluid temperature(℃) 5~90

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)