(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

HG-3S Cold/Hot Water Valve

HG-3S Cold/Hot Water Valve

This is a radiator valve for warm water that offers easy opening and closing due to the cock mechanism, and has a low fluid-resistance structure.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HG3S-F-15A
HG3S-F-20A
Part NumberMinimum order quantityVolume DiscountDays to ShipEnd Connection Nominal Diameter of Inlet Port Thread End Connection Nominal Diameter of Outlet Port Thread Height H
(mm)
1 Piece(s) 12 Day(s) or more 1/2B(15A)1/2B(15A)55
1 Piece(s) 12 Day(s) or more 3/4B(20A)3/4B(20A)60

Loading...

  1. 1

Basic Information

Valve Type Hot / cold water valve Main Body Shape Straight Body Material CAC406 Nickel chrome plating
Applicable Fluid Water End Connection Inlet Port JIS Rc Thread End Connection Outlet Port JIS, R Thread (Union Joint)
Handle Shape Round-shaped handle Body Lining No Maximum Applicable Pressure(MPa) 0.35
Fluid temperature(℃) 5~90

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)