(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

WF-35 Type Energy Saving Type Solenoid Valve

WF-35 Type Energy Saving Type Solenoid Valve

Power and energy saving solenoid valve with the integration of a "Self maintenance function" for remaining open with a permanent magnet and a built-in power supply unit.

[Features]
· Saves energy as it can be used with a general solenoid valve control circuit.
· Extensive operating voltage range of AC100 to 240V, can operate with free power.
· As the self maintenance function also operates while the valve is open, coil does not heat up.
· Equipped with a water hammer sensitive mechanism

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WF35-D-15A
WF35-D-20A
WF35-D-25A
Part NumberMinimum order quantityVolume DiscountDays to ShipTube Flange Nominal
1 Piece(s) 12 Day(s) or more 1/2B(15A)
1 Piece(s) 12 Day(s) or more 3/4B(20A)
1 Piece(s) 12 Day(s) or more 1B(25A)

Loading...

  1. 1

Basic Information

Type Electromagnetic Applicable Fluid Air / Water Operating Environment Standard
Switching Type Normally Close End Connection JIS 10K FF flange Driving Type Pilot-operated
Fluid temperature(°C) 5::60 Insulation type B Body Material SCS13
Maximum Applicable Pressure(MPa) 0.5 Applicable Pressure(MPa) 0~0.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)