(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Straight Type Adapter US-1613

Straight Type Adapter US-1613

A straight adapter with a one-sided union fitting (pipe parallel female screw 30° exterior sheet) and one-sided pipe parallel female screw (30° exterior sheet).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
US-1613-6
US-1613-9
US-1613-12
US-1613-19
US-1613-25
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s) 13 Day(s) or more 10G 30° Male Sheet, 1/4G 30° Female Sheet, 1/46
1 Piece(s) 13 Day(s) or more 10G 30° Male Sheet, 3/8G 30° Female Sheet, 3/89
1 Piece(s) 13 Day(s) or more 10G 30° Male Sheet, 1/2G 30° Female Sheet, 1/212
1 Piece(s) 13 Day(s) or more 10G 30° Male Sheet, 3/4G 30° Female Sheet, 3/419
1 Piece(s) 13 Day(s) or more 10G 30° Male Sheet, 1G 30° Female Sheet, 125

Loading...

  1. 1

Basic Information

Type Adapter Shape Straight Connection Type Male thread× Female thread
Types of connection screw T1 PF30°MIS Types of connection screw T2 PF30°FCS Material SS
Connection Port Metal Fitting SR-04 Surface Treatment Trivalent Chromate Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)