(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Elbow Type Adapter SR-33UR (Unified Screw)

Elbow Type Adapter SR-33UR (Unified Screw)

The hose side is a UNF screw (37° outside sheet), and the equipment mounting side is 90° elbow of PT screw sfor general tubes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SR-33UR-3/4X12
SR-33UR-7/16X6
SR-33UR-9/16X9
SR-33UR-11/16X19
SR-33UR-15/16X25
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s) 11 Day(s) or more 10UNF37° Male Seat 3/4-161/23/4×12
1 Piece(s) 11 Day(s) or more 10UNF37° Male Seat 7/16-201/47/16×6
1 Piece(s) 11 Day(s) or more 10UNF37° Male Seat 9/16-183/89/16×9
1 Piece(s) 11 Day(s) or more 10UNF37° Male Seat 1 1/16-123/41 1/16×19
1 Piece(s) 11 Day(s) or more 10UNF37° Male Seat 1 5/16-1211 5/16×25

Loading...

  1. 1

Basic Information

Type Adapter Shape 90° Elbow Connection Type Male thread × Male thread
Types of connection screw T1 UNF37° Types of connection screw T2 R Material SS
Connection Port Metal Fitting SR-04 (Unified thread) Surface Treatment Trivalent Chromate Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)