(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

O-Ring Seal Type Adapter SWO-4GU (G×UNF)

Part Number

Configured Part Number is shown.

 
Part Number
SWO-4GU-6X7/16
SWO-4GU-6X9/16
SWO-4GU-12X7/8
SWO-4GU-19X11/16
SWO-4GU-25X15/16
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s) 13 Day(s) or more 10G 30° Female Sheet, 1/47/16-206×7/16
1 Piece(s) 13 Day(s) or more 10G 30° Female Sheet, 1/49/16-186×9/16
1 Piece(s) 13 Day(s) or more 10G 30° Female Sheet, 1/278-1412×7/8
1 Piece(s) 13 Day(s) or more 10G 30° Female Sheet, 3/41 1/16-1219×1 1/16
1 Piece(s) 13 Day(s) or more 10G 30° Female Sheet, 11 5/16-1225×1 5/16

Loading...

  1. 1

Basic Information

Type Adapter Shape 90° Elbow Connection Type Male thread × Male thread
Types of connection screw T1 PF30°FCS Types of connection screw T2 UNF Material SS
Surface Treatment Trivalent Chromate Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)