(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

T Type Adapter T-Rc-Rc-R

T Type Adapter T-Rc-Rc-R

A T-shaped metal fitting where one end features dual pipe taper female screws and the other features a pipe taper male screw.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
T-RC-RC-R-6
T-RC-RC-R-9
T-RC-RC-R-12
T-RC-RC-R-19
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSScrew T1 Size Screw T2 Size Screw T3 Size Nominal Diameter
1 Piece(s) 11 Day(s) or more 101/41/41/46
1 Piece(s) 11 Day(s) or more 103/83/83/89
1 Piece(s) 11 Day(s) or more 101/21/21/212
1 Piece(s) 11 Day(s) or more 103/43/43/419

Loading...

  1. 1

Basic Information

Type Adapter Shape Tee Connection Type Male thread× Female thread
Types of connection screw T1 Rc Types of connection screw T2 Rc Material SS
Types of connection screw T3 R Surface Treatment Trivalent Chromate Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)