(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Parallel Female Screw for Necked Bamboo Pipe (for Steam Hose) N7007

Parallel Female Screw for Necked Bamboo Pipe (for Steam Hose) N7007

A parallel female pipe thread (30° outer sheet) hose nipple for steam hoses with two raised ridges on the insertion. Uses a stacking band.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
N7007-12
N7007-19
N7007-25
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSScrew T1 Size Nominal Diameter
1 Piece(s) 10 Day(s) or more 10G 30° Male Sheet, 1/212
1 Piece(s) 10 Day(s) or more 10G 30° Male Sheet, 3/419
1 Piece(s) 10 Day(s) or more 10G 30° Male Sheet, 125

Loading...

  1. 1

Basic Information

Type Adapter Shape Volute Nipple Connection Type Female Thread × Barbed Nipple
Types of connection screw T1 PF30°MIS Material SS Surface Treatment Trivalent Chromate Plating
Connection Adapter SR-07,SR-09,SR-11,SR-34,SR-36

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)