(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 25/10/2020 sampai dengan 2:00 pada tanggal 26/10/2020. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 25/10/2020 to 2:00 (WIB) 26/10/2020. We apologize for the inconvenience.

Swivel Joints, JL-GL Series

Swivel Joints, JL-GL Series

For use in piping for civil engineering and construction machinery, manufacturing machinery, and general hydraulic machinery using mineral hydraulic oil.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
JL04GL
JL06GL
JL08GL
JL12GL
JL16GL
Part NumberVolume DiscountDays to ShipThread Size Nominal Connection Thread Exhaust Side (Single unit, swivel)
89 Day(s) or more 04(1/4B)[1/4B] 04(1/4B)
89 Day(s) or more 06(3/8B)[3/8B] 06(3/8B)
89 Day(s) or more 08(1/2B)[1/2B] 08(1/2B)
89 Day(s) or more 12(3/4B)[3/4B] 12(3/4B)
89 Day(s) or more 16(1B)[1B] 16(1B)

Loading...

  1. 1

Basic Information

Fitting type General Swivel Applicable Fluid Mineral operational oil Maximum Operating Temperature(℃) 100
Maximum Operating Pressure(MPa) 20.5 Allowable Rotational Speed(r.p.m) 10 Connection Type Screw⇔Screw Connection
Housing Type for the Hose Side (Screw type) G (Male Threaded Male 30° Sheet) Type of Shaft on Machine Side (Screw type) G (Female Threaded Male 30° Sheet) O-Ring Material NBR
Fitting Material Steel Surface Treatment Zinc Plating · Chromate Treatment

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)