(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

MVS-201 Series Digital Pressure Sensor with Valve Control Function

MVS-201 Series Digital Pressure Sensor with Valve Control Function

Energy-saving control circuit built-in wire‐saving type

[Features]
· Wire-saving type: PLC input / output wiring only includes one 4 core cable and wiring to the valve is unnecessary.
· The sensor and cable are connected with the included cable.
· Built-in energy-saving control circuit: Mount control circuit for vacuum break valve and vacuum generation, monitor the vacuum pressure using the pressure sensor and by only operating the valve for generating vacuum when necessary, a large amount of air consumption by convum can be reduced.
· Settings can be done easily using only simple and key button operations

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

MVS-201-NC

 
Part Number
MVS-201-NC
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 26 Day(s) or more

Loading...

  1. 1

Basic Information

Type Pressure Sensor Operating Pressure Range(kPa) -101::500 Sensor, Monitor Structure Integrated shape
Output Method NPN Open Collector Pipe Connection Direction Back Pressure Resistant(kPa) 800
Ambient Temperature(°C) 0::50 Operating Humidity Range(%) 35::85 number of inputs of sensor 1
Switch output point 1 Power Supply Voltage (DC)(V) 10.8~30 Lamp No
Application Single Item Operating

Please check the type/dimensions/specifications of the part MVS-201-NC in the MVS-201 Series Digital Pressure Sensor with Valve Control Function series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)