Eco-Pad/PKB·MG

Eco-Pad/PKB·MG

Two components: pad (rubber) and set screw (metal)

[Features]
· Consists of two parts: pads (rubber) and setscrews (metal), which enables rubber and metal separation processing.
· Has grooves to prevent slipping on the inner side of the pads. Hence, in the case of work wherein moisture or oil adheres to it, the grip increases to prevent skidding.
▪ The fixed part is hard and the absorption unit is soft to implement reliable absorption

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PKBG-50-W
PKBG-60-W
PKBG-80-W
PKBG-110-W
Part NumberVolume DiscountDays to ShipOperating Temperature Range
(°C)
Pad Diameter
(mm)
25 Day(s) or more -26~12050
25 Day(s) or more -26~12060
13 Day(s) or more -26~12080
13 Day(s) or more -26~120110

Loading...

  1. 1

Basic Information

Pad Type With Oil Groove / Pad Unit Pad Shape Bellows Mounting Method Recessed Type
Material Rubber-based Rubber Group Material Nitrile Rubber Environment Standard / Oil Resistant / Cold Resistance / Heat Resistant
Color Black

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)