Pad with Included Fitting and Fixing Bracket / PDTK / PDYK

Part Number

Configured Part Number is shown.

Part Number
PDTK-20
PDTK-30
PDTK-40
PDTK-50
PDTK-60
PDTK-70
PDTK-80
PDTK-100
PDYK-20
PDYK-30
PDYK-40
PDYK-50
PDYK-60
PDYK-70
PDYK-80
PDYK-100
Part NumberVolume DiscountDays to ShipPlumbing Fitting Operating Temperature Range
(°C)
Pad Diameter
(mm)
Vacuum Outlet Direction
25 Day(s) or more Barbed Couplers-30~13020Vertical Outlet
25 Day(s) or more Barbed Couplers-30~13030Vertical Outlet
25 Day(s) or more Barbed Couplers-30~13040Vertical Outlet
25 Day(s) or more Barbed Couplers-30~13050Vertical Outlet
25 Day(s) or more [Rp(G)] Without fitting (Rc)-30~13060Vertical Outlet
25 Day(s) or more [Rp(G)] Without fitting (Rc)-30~13070Vertical Outlet
25 Day(s) or more [Rp(G)] Without fitting (Rc)-30~13080Vertical Outlet
25 Day(s) or more [Rp(G)] Without fitting (Rc)-30~130100Vertical Outlet
25 Day(s) or more Barbed Couplers-30~13020Lateral Outlet
25 Day(s) or more Barbed Couplers-30~13030Lateral Outlet
25 Day(s) or more Barbed Couplers-30~13040Lateral Outlet
25 Day(s) or more Barbed Couplers-30~13050Lateral Outlet
25 Day(s) or more [Rp(G)] Without fitting (Rc)-30~13060Lateral Outlet
25 Day(s) or more [Rp(G)] Without fitting (Rc)-30~13070Lateral Outlet
31 Day(s) or more [Rp(G)] Without fitting (Rc)-30~13080Lateral Outlet
25 Day(s) or more [Rp(G)] Without fitting (Rc)-30~130100Lateral Outlet

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Ring Mounting Method Insertion Type
Material Chloroprene Rubber Environment Standard / Cold Resistance / Heat Resistant Color Black

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)