Buffer-Type Pad with Stopper Bracket/NAPDTH, YH

Part Number

Configured Part Number is shown.

Part Number
NAPDTH-20-6
NAPDTH-20-6-O
NAPDTH-20-6-T
NAPDTH-20-15
NAPDTH-20-15-O
NAPDTH-20-30
NAPDTH-20-30-O
NAPDTH-30-6
NAPDTH-30-6-O
NAPDTH-30-15
NAPDTH-30-15-O
NAPDTH-30-30-O
NAPDTH-40-6-O
NAPDTH-40-15-O
NAPDTH-40-30
NAPDTH-40-30-O
NAPDTH-50-15
NAPDTH-50-15-O
NAPDTH-50-30
NAPDTH-50-30-O
NAPDYH-20-6
NAPDYH-20-6-O
NAPDYH-20-30-O
NAPDYH-30-15-O
NAPDYH-30-30-O
NAPDYH-40-15-O
NAPDYH-40-15-T
NAPDYH-40-30
NAPDYH-40-30-O
NAPDYH-50-15-O
Part NumberVolume DiscountDays to ShipPlumbing Fitting Operating Temperature Range
(°C)
Pad Diameter
(mm)
Stroke
(mm)
Vacuum Outlet Direction
25 Day(s) or more [Rp(G)] Without fitting (M5)-30~130206Vertical Outlet
25 Day(s) or more Push-In Fitting-30~130206Vertical Outlet
25 Day(s) or more Barbed Couplers-30~130206Vertical Outlet
25 Day(s) or more [Rp(G)] Without fitting (M5)-30~1302015Vertical Outlet
25 Day(s) or more Push-In Fitting-30~1302015Vertical Outlet
25 Day(s) or more [Rp(G)] Without fitting (M5)-30~1302030Vertical Outlet
25 Day(s) or more Push-In Fitting-30~1302030Vertical Outlet
25 Day(s) or more [Rp(G)] Without fitting (M5)-30~130306Vertical Outlet
25 Day(s) or more Push-In Fitting-30~130406Vertical Outlet
25 Day(s) or more [Rp(G)] Without fitting (M5)-30~1303015Vertical Outlet
25 Day(s) or more Push-In Fitting-30~1303015Vertical Outlet
25 Day(s) or more Push-In Fitting-30~1303030Vertical Outlet
25 Day(s) or more Push-In Fitting-30~130406Vertical Outlet
25 Day(s) or more Push-In Fitting-30~1304015Vertical Outlet
25 Day(s) or more [Rp(G)] Without fitting (M5)-30~1304030Vertical Outlet
25 Day(s) or more Push-In Fitting-30~1304030Vertical Outlet
25 Day(s) or more [Rp(G)] Without fitting (M5)-30~1305015Vertical Outlet
25 Day(s) or more Push-In Fitting-30~1305015Vertical Outlet
25 Day(s) or more [Rp(G)] Without fitting (M5)-30~1305030Vertical Outlet
25 Day(s) or more Push-In Fitting-30~1305030Vertical Outlet
25 Day(s) or more [Rp(G)] Without fitting (M5)-30~130206Lateral Outlet
25 Day(s) or more Push-In Fitting-30~130206Lateral Outlet
25 Day(s) or more Push-In Fitting-30~1302030Lateral Outlet
25 Day(s) or more Push-In Fitting-30~1303015Lateral Outlet
25 Day(s) or more Push-In Fitting-30~1303030Lateral Outlet
25 Day(s) or more Push-In Fitting-30~1304015Lateral Outlet
25 Day(s) or more Barbed Couplers-30~1304015Lateral Outlet
25 Day(s) or more [Rp(G)] Without fitting (M5)-30~1304030Lateral Outlet
25 Day(s) or more Push-In Fitting-30~1304030Lateral Outlet
25 Day(s) or more Push-In Fitting-30~1305015Lateral Outlet

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set / Rotation-Less Pad Shape Ring Mounting Method Insertion Type
Material Chloroprene Rubber Environment Standard / Cold Resistance / Heat Resistant Color Black

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)