Pad with Buffer Type Detent Bracket: NAPHTH, YH

Part Number

Configured Part Number is shown.

Part Number
NAPHTH-30-30-N-O
NAPHTH-45-30-N-O
NAPHYH-30-30-N-O
Part NumberVolume DiscountDays to ShipOperating Temperature Range
(°C)
Pad Diameter
(mm)
Vacuum Outlet Direction
25 Day(s) or more -26~12030Vertical Outlet
25 Day(s) or more -26~12045Vertical Outlet
25 Day(s) or more -26~12030Lateral Outlet

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set / Rotation-Less Pad Shape Deep Type Mounting Method Attachment Type
Material Rubber-based Rubber Group Material Nitrile Rubber Plumbing Fitting Push-In Fitting
Environment Standard / Cold Resistance / Heat Resistant Color Black Stroke(mm) 30

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)