Thin Pad, PA Series, Buffer-Type Pad with Bracket, Maintenance Parts (Bracket Set) NAPA □ S-K

Part Number

Configured Part Number is shown.

Part Number
NAPATS-25-6-K
NAPATS-25-15-K
NAPATS-25-15-K-T
NAPATS-25-30-K
NAPATS-25-30-K-O
NAPAYS-10A-15-K
NAPAYS-25-6-K
NAPAYS-25-6-K-O
NAPAYS-25-15-K
NAPAYS-25-15-K-O
NAPAYS-25-15-K-T
NAPAYS-25-30-K
NAPAYS-25-30-K-O
Part NumberVolume DiscountDays to ShipPlumbing Fitting Oval Pad Stroke
(mm)
Vacuum Outlet Direction
16 Day(s) or more [Rp(G)] Without fitting (M5)25 30 30B 40 506Vertical Outlet
16 Day(s) or more [Rp(G)] Without fitting (M5)25 30 30B 40 5015Vertical Outlet
16 Day(s) or more Barbed Couplers25 30 30B 40 5015Vertical Outlet
16 Day(s) or more [Rp(G)] Without fitting (M5)25 30 30B 40 5030Vertical Outlet
16 Day(s) or more Push-In Fitting25 30 30B 40 5030Vertical Outlet
24 Day(s) or more [Rp(G)] Without fitting (M5)10A 10B 15A 15B 20A 20B15Lateral Outlet
16 Day(s) or more [Rp(G)] Without fitting (M5)25 30 30B 40 506Lateral Outlet
16 Day(s) or more Push-In Fitting25 30 30B 40 506Lateral Outlet
24 Day(s) or more [Rp(G)] Without fitting (M5)25 30 30B 40 5015Lateral Outlet
16 Day(s) or more Push-In Fitting25 30 30B 40 5015Lateral Outlet
16 Day(s) or more Barbed Couplers25 30 30B 40 5015Lateral Outlet
16 Day(s) or more [Rp(G)] Without fitting (M5)25 30 30B 40 5030Lateral Outlet
16 Day(s) or more Push-In Fitting25 30 30B 40 5030Lateral Outlet

Loading...

  1. 1

Basic Information

Pad Type Corresponding Metal Fittings

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)