(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

PF Series Flat Pad Fixing Bracket With Fitting PF□K Bracket (Part Numbers)

PF Series Flat Pad Fixing Bracket With Fitting PF□K Bracket

It is a rigid metal bracket with fittings. Piping fittings: Selectable from push-in fitting, barbed fitting, Rp (G), etc.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PFTK-15-K
PFTK-25-K
PFTK-60-K
PFYK-5A-K
PFYK-25-K
PFYK-60-K
Part NumberMinimum order quantityVolume DiscountDays to ShipPlumbing Fitting Vacuum Outlet Direction Corresponding Circular Pad
1 Piece(s) 17 Day(s) or more Barbed CouplersVertical Outlet15 20
1 Piece(s) 17 Day(s) or more Barbed CouplersVertical Outlet25 30 35 40
1 Piece(s) 20 Day(s) or more [Rp(G)] Without fitting (Rc)Vertical Outlet60 80 95
1 Piece(s) 17 Day(s) or more Barbed CouplersLateral Outlet5A 6A 8A
1 Piece(s) 17 Day(s) or more Barbed CouplersLateral Outlet25 30 35 40
1 Piece(s) 17 Day(s) or more [Rp(G)] Without fitting (Rc)Lateral Outlet60 80 95

Loading...

  1. 1

Basic Information

Pad Type Corresponding Metal Fittings Corresponding Oval Pad No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)